9.4.4 --help
Print option help.
Print a summary of the command line options on the standard output and exit.
--helpPrint option help.
Print a summary of the command line options on the standard output and exit.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.