9.4.6 --no-psrd-psrd-check
This is a linker option that can be used to disable the automatic check for PSRD PSRD violations (back-to-back data flash reads). In general, it is not recommended that this option be used.
--no-psrd-psrd-checkThis is a linker option that can be used to disable the automatic check for PSRD PSRD violations (back-to-back data flash reads). In general, it is not recommended that this option be used.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.