9.4.13 --verbose
Output lots of information during link.
Display the version number for xc-dsc-ld. Display the input files that can and
cannot be opened. Display the linker script if using a default built-in script.
--verboseOutput lots of information during link.
Display the version number for xc-dsc-ld. Display the input files that can and
cannot be opened. Display the linker script if using a default built-in script.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.