5.3.21 .pword expr1[, ..., exprn]
Assembles one or more 3-byte numbers into consecutive addresses in the current section.
This directive is only allowed in a code section. If not in a code section, a warning is generated and the rest of the line is ignored.