5.3.12 .single value1[, ..., valuen]
Assembles one or more single-precision (32-bit), floating-point constants into consecutive addresses in little-endian format.
If in a code (executable) section, the upper program memory byte will be
filled with the last .fillupper value specified or the
NOP opcode (0x00) if no .fillupper has been
specified.
Floating point numbers are in IEEE format.