5.3.10 .fixed value1[, ..., valuen]
Assembles one or more 2-byte fixed-point constants (range -1.0 <= f < 1.0) into consecutive addresses in little-endian format. Fixed-point numbers are in Q-15 format (see 4.4.1.3 Fixed-Point Numbers).
Assembles one or more 2-byte fixed-point constants (range -1.0 <= f < 1.0) into consecutive addresses in little-endian format. Fixed-point numbers are in Q-15 format (see 4.4.1.3 Fixed-Point Numbers).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.