11.2.2 Program Space Visibility (PSV) Window
The Program Space Visibility window can be used to access data stored in
the least significant 16 bits of program memory. When PSV is enabled, the upper 32K of data
memory space (0x8000-0xFFFF) functions as a window into program memory. Data is addressed
through a 16-bit data register pointer in combination with the 8-bit PSVPAG register. The
special operators psvoffset() and psvpage() are provided to facilitate PSV access in assembly
language. Built-in functions __builtin_psvoffset() and
__builtin_psvpage() are provided to facilitate PSV
access in C.
The linker supports PSV window operations through the use of read-only data sections. For a detailed discussion of read-only sections, see 11.7 Read-only Data.