11.10.2 Interrupt Tables Location
For tables of interrupt vectors by device family:
- In MPLAB® X IDE, for newer versions of the compiler, open the Dashboard window and click on the Compiler Help button.
- On the command-line, see the docs subdirectory of the MPLAB XC-DSC C Compiler install directory (e.g., C:\Program Files\Microchip\xc-dsc\vx.xx). Open the XC-DSCMainIndex file and click on the “Interrupt Vector Tables Reference” link.