10.6 Expressions in Linker Scripts
The syntax for expressions in the linker script language is identical to that of C expressions. All expressions are evaluated as 32-bit integers.
You can use and set symbol values in expressions.
The linker defines several special purpose built-in functions for use in expressions.