10.1 Overview of Linker Scripts
Linker scripts control all aspects of the link process, including:
- allocation of data memory and program memory
- mapping of sections from input files into the output file
- construction of special data structures (such as interrupt vector tables)
- assignment of absolute SFR addresses for the target device