9.4.6 --no-psrd-psrd-check
This is a linker option that can be used to disable the automatic check for PSRD PSRD violations (back-to-back data flash reads). In general, it is not recommended that this option be used.
--no-psrd-psrd-checkThis is a linker option that can be used to disable the automatic check for PSRD PSRD violations (back-to-back data flash reads). In general, it is not recommended that this option be used.