9.4.11 --trace-symbol
symbol (-y symbol)
Trace mentions of symbol.
Print the name of each linked file in which symbol appears. This option may be given any number of times. On many systems, it is necessary to prep-end an underscore to the symbol. This option is useful when you have an undefined symbol in your link but do not know where the reference is coming from.