4.5.1 Reserved Names
The following symbol names (case-insensitive) are reserved for the assembler.
Do not use .equ, .equiv or .set (See Assembler Directives) with these
symbols.
| W0 | W1 | W2 | W3 | W4 | W5 | W6 | W7 | W8 | W9 | W10 | W11 | W12 | W13 | W14 | W15 |
| WREG | A | B | OV | C | Z | N | GE | LT | GT | LE | NOV | NC | NZ | NN | GEU |
| LTU | GTU | LEU | OA | OB | SA | SB | SR |
| W0 | W1 | W2 | W3 | W4 | W5 | W6 | W7 | W8 | W9 | W10 | W11 | W12 | W13 | W14 | W15 |
| WREG | A | B | OV | C | Z | N | GE | LT | GT | LE | NOV | NC | NZ | NN | GEU |
| LTU | GTU | LEU | OA | OB | SA | SB | SR | ||||||||
| EQ | UNE | NE | UEQ | GT | ULE | GE | ULT | LT | UGE | LE | UGT | OR | UN | ||
| F0 | F1 | F2 | F3 | F4 | F5 | F6 | F7 | F8 | F9 | F10 | F11 | F12 | F13 | F14 | F15 |
| F16 | F17 | F18 | F19 | F20 | F21 | F22 | F23 | F24 | F25 | F26 | F27 | F28 | F29 | F30 | F31 |
| FSR | FSRH | FCR | FEAR |