4.5.6 Predefined Symbols
The assembler predefines several symbols which can be tested by conditional directives in source code.
| Symbol | Definition |
|---|---|
| Device Family Symbols | |
__C30ELF | 16-bit compiler ELF output |
__dsPIC30F | dsPIC30F target device family |
__dsPIC33A | dsPIC33A target device family |
__dsPIC33C | dsPIC33C target device family |
__dsPIC33E | dsPIC33E target device family |
__dsPIC33F | dsPIC33F target device family |
__MCHP16 | No target device family specified |
| Feature Symbols | |
__HAS_DSP | Device has a DSP engine |
__HAS_EEDATA | Device has EEDATA memory |
__HAS_DMA | Device has DMA memory |
__HAS_DMAV2 | Device has DMA v2 support |
__HAS_CODEGUARD | Device has Codeguard™ Security |
__HAS_PMP | Device has Parallel Master Port (PMP) |
__HAS_PMPV2 | Device has PMP v2 support |
__HAS_PMP_ENHANCED | Device has Enhanced PMP |
__HAS_EDS | Device has EDS |
__HAS_5VOLTS | Device is a 5-volt device |