2.3.1 Source File
The assembler accepts, as input, a source file that consists of DSC device instructions, assembler directives and comments. A sample source file is shown below.
Note: Microchip Technology strongly suggests an
.s extension for assembly source files. This
will enable you to easily use the C compiler driver without having to
specify the option to tell the driver that the file should be treated as an
assembly file. See the MPLAB® XC-DSC C
Compiler User’s Guide
(DS-50003589) for more details on
the C compiler driver.
For more information, see Command-Line Syntax and Assembler Directives.
Sample Assembler Code
.title " Sample dsPIC Assembler Source Code"
.sbttl " For illustration only."
; dsPIC registers
.equ CORCONL, CORCON
.equ PSV,2
.section .const,psv
hello:
.ascii "Hello world!\n\0"
.text
.global __reset
__reset:
; set PSVPAG to page that contains 'hello'
mov #psvpage(hello),w0
mov w0,PSVPAG
; enable Program Space Visibility
bset.b CORCONL,#PSV
; make a pointer to 'hello'
mov #psvoffset(hello),w0
.end