9.3.4 --no-handles
Don’t support far code pointers.
Suppress the handle jump table which is normally created to access far code pointers. The programmer is responsible for making certain that all code pointers can be reached with a 16 bit address. If this option is specified and the address of a code pointer exceeds 16 bits, an error is reported. On dsPIC33A devices this option is ignored.