9.3.1 --data-init
Support initialized data (this is the default).
Create a special output section named .dinit as a template for the run-time initialization of data. The C start-up module in libpic30.a interprets this template and copies initial data values into initialized data sections. Other data sections (such as .bss) are cleared before the main() function is called. Note that the persistent data section (.pbss) is not affected by this option.