11.12 Boot and Secure Segments - dsPIC33C/E/F Devices Only [DD]
Note: Support for Codeguard™ Security will depend on
device selection. Refer to the datasheet for device-specific information.
The linker supports boot, secure, and general segments as described in the CodeGuard™ Security Reference Manual (DS70000180). The security model which includes segment sizes and configuration options may be specified in multiple ways. The linker allocates memory according to this security model and supports independent linking of application segments.