11.12.2 User-Defined Boot and Secure Segments
User-defined boot and secure segments are supported in program memory and data
memory. This allows an application to take advantage of the CodeGuard Security language
extensions on any device, not just CodeGuard Security-enabled devices. User-defined
segments are specified with the ram_size and flash_size options (see Options that Specify CodeGuard™ Security Features - dsPIC33C/E/F Devices Only [DD]).
A summary of user-defined boot and secure segments is written to the link map file. For example:
User-Defined CodeGuard Segments
boot RAM: 0x20 bytes
secure RAM: 0x80 bytes
CodeGuard FLASH Memory:
boot (none)
secure (none)
general 0x100 to 0x17ffe
CodeGuard RAM Memory:
general 0x800 to 0x26ff
secure 0x2700 to 0x277f
boot 0x2780 to 0x279f
User-defined segment options should not be combined with CodeGuard Security options. They are intended for debugging and/or special bootloader applications. User-defined segment options are not encoded in the FBS, FSS, FGS configuration words.