21.3.12 PORTWIN7
Note:
- This register can only be written when the clock to the module is disabled. See Signal Routing Port Clock section for details.
Name: | PORTWIN7 |
Address: | 0x0109 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
IN[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:0 – IN[3:0] Signal Routing Port Input Selection
Reset States: |
|