Note: This register can
only be written when the clock to the module is disabled. See Signal Routing Port Clock for details.
Name:
PORTWCLK
Address:
0x010A
Bit
7
6
5
4
3
2
1
0
CLK[4:0]
Access
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
Bits 4:0 – CLK[4:0]
Signal Routing Port Clock Input Selection
Table 21-2. Signal Routing Port Clock Input
Selections
CLK
Clock Input
11111-11101
Reserved
11100
TU16B_OUT
11011
TU16A_OUT
11010
TMR4_OUT
11001
TMR2_OUT
11000
CLC8_OUT
10111
CLC7_OUT
10110
CLC6_OUT
10101
CLC5_OUT
10100
CLC4_OUT
10011
CLC3_OUT
10010
CLC2_OUT
10001
CLC1_OUT
10000
NCO1_OUT
01111
PWM3S1P2_OUT
01110
PWM3S1P1_OUT
01101
PWM2S1P2_OUT
01100
PWM2S1P1_OUT
01011
PWM1S1P2_OUT
01010
PWM1S1P1_OUT
01001
CCP2_OUT
01000
CCP1_OUT
00111
CLKREF_OUT
00110
EXTOSC
00101
SOSC
00100
MFINTOSC (31.25 kHz)
00011
MFINTOSC (500 kHz)
00010
LFINTOSC
00001
HFINTOSC
00000
FOSC
Reset States:
POR/BOR = 00000
All Other Resets = 00000
This register can
only be written when the clock to the module is disabled. See Signal Routing Port Clock for details.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.