35.20.15 UxRXCHK
Name: | UxRXCHK |
Address: | 0x02A1 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RXCHK[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – RXCHK[7:0] Receive Checksum Value
Value | Name | Description |
---|---|---|
n | MODE = LIN and C0EN =
1 |
Sum of all received bytes including PID |
n | MODE = LIN and C0EN =
0 |
Sum of all received bytes except PID |
n | MODE = All others and C0EN =
1 |
Sum of all received bytes since last clear |
x | MODE = All others and C0EN =
0 |
Not used |