35.20.14 UxTXCHK
Name: | UxTXCHK |
Address: | 0x02A3 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TXCHK[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – TXCHK[7:0] Transmit Checksum Value
Value | Name | Description |
---|---|---|
n | MODE = LIN and C0EN =
1 |
Sum of all transmitted bytes including PID |
n | MODE = LIN and C0EN =
0 |
Sum of all transmitted bytes except PID |
n | MODE = All others and C0EN =
1 |
Sum of all transmitted bytes since last clear |
x | MODE = All others and C0EN =
0 |
Not used |