41.7.26 ADCSELx
| Name: | ADCSELx |
| Address: | 0x3FC,0x3FD,0x3FE,0x3FF |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CHEN | SSI | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
Bit 7 – CHEN ADC Channel Scan Enable
| Value | Description |
|---|---|
1 |
Channel Context ‘x’ is included in the scan sequence |
0 |
Channel Context ‘x’ is not included in the scan sequence |
Bit 6 – SSI ADC Stop Scan on Interrupt
| Value | Description |
|---|---|
1 |
Scan sequence stops if the ADCHxIF (threshold interrupt) is set (ADCHxIF = 1). If ADCHxIF did not occur, scanner continues to next enabled context. |
0 |
Scan sequence continues to next enabled context once current context scan completes |