11111111 - 10001010 | Reserved |
10001001 | RB1
(OPA1IN3+)(6) |
10001000 -
10000110 | Reserved |
10000101 | RA5
(OPA1IN2+)(6) |
10000100 | RA4
(OPA1IN1+)(6) |
10000011 | Reserved |
10000010 | RA2
(OPA1IN0+)(6) |
10000001 - 01001101 | Reserved |
01001100 | RB4
(OPA2IN0+)(6) |
01001011 | RB3
(OPA2IN2+)(6) |
01001010 | RB2
(OPA2IN3+)(6) |
01001001 - 01000010 | Reserved |
01000001 | RA1
(OPA2IN1+)(6) |
01000000 | Reserved |
00111111 | Fixed Voltage
Reference (FVR) Buffer 2(1) |
00111110 | Fixed Voltage
Reference (FVR) Buffer 1(1) |
00111101 | DAC1
Output(3) |
00111100 | Temperature
Indicator(2) |
00111011 |
VSS (Analog Ground) |
00111010 | DAC3
Output(3) |
00111001 | DAC2
Output(3) |
00111000 | OPA2 Positive
Input Source |
00110111 | OPA1 Positive
Input Source |
00110110 | ADCG1 |
00110101 - 00110000 | Reserved |
00101111 | RF7/ANF7(5) |
00101110 | RF6/ANF6(5) |
00101101 | RF5/ANF5(5) |
00101100 | RF4/ANF4(5) |
00101011 | RF3/ANF3(5) |
00101010 | RF2/ANF2(5) |
00101001 | RF1/ANF1(5) |
00101000 | RF0/ANF0(5) |
00100111 - 00100011 | Reserved |
00100010 | RE2/ANE2(4) |
00100001 | RE1/ANE1(4) |
00100000 | RE0/ANE0(4) |
00011111 | RD7/AND7(4) |
00011110 | RD6/AND6(4) |
00011101 | RD5/AND5(4) |
00011100 | RD4/AND4(4) |
00011011 | RD3/AND3(4) |
00011010 | RD2/AND2(4) |
00011001 | RD1/AND1(4) |
00011000 | RD0/AND0(4) |
00010111 | RC7/ANC7 |
00010110 | RC6/ANC6 |
00010101 | RC5/ANC5 |
00010100 | RC4/ANC4 |
00010011 | RC3/ANC3 |
00010010 | RC2/ANC2 |
00010001 | RC1/ANC1 |
00010000 | RC0/ANC0 |
00001111 | RB7/ANB7 |
00001110 | RB6/ANB6 |
00001101 | RB5/ANB5 |
00001100 | RB4/ANB4 |
00001011 | RB3/ANB3 |
00001010 | RB2/ANB2 |
00001001 | RB1/ANB1 |
00001000 | RB0/ANB0 |
00000111 | RA7/ANA7 |
00000110 | RA6/ANA6 |
00000101 | RA5/ANA5 |
00000100 | RA4/ANA4 |
00000011 | RA3/ANA3 |
00000010 | RA2/ANA2 |
00000001 | RA1/ANA1 |
00000000 | RA0/ANA0 |
Note:
- Refer to the “Fixed Voltage Reference
Module” chapter for more details.
- Refer to the “Temperature Indicator
Module” chapter for more details.
- Refer to the “Digital-to-Analog Converter
Module" chapter for more details.
- 40/44/48-pin devices only.
- 48-pin devices only.
- This configuration routes the specified analog
channel to the noninverting input of the OPA
module (OPAxIN +) and connects the output of the
OPA (OPAxOUT) to the input of the ADC for
conversion. The OPA module must be configured
accordingly to use this mode of operation. Refer
to the "OPA - Analog Signal Conditioning"
chapter for more details.
|