3 Europe
This equipment (EV65D15A) has been assessed under the Radio Equipment Directive (RED) for use in European Union countries. The product does not exceed the specified power ratings, antenna specifications and/or installation requirements as specified in the user manual. A Declaration of Conformity is issued for each of these standards and kept on file as described in Radio Equipment Directive (RED).
Simplified EU Declaration of Conformity
Hereby, Microchip Technology Inc. declares that the radio equipment type [EV65D15A] is in compliance with Directive 2014/53/EU.
The full text of the EU declaration of conformity is available at EV65D15A (See Conformity Documents).