1.4 Acronyms and Abbreviations
|
Acronyms and Abbreviations |
Description |
|---|---|
| BOM | Bill of Material |
| GPIO | General Purpose Input Output |
| IoT | Internet of Things |
| LDO | Low-Dropout |
| LED | Light Emitting Diode |
| MCU | Microcontroller |
| NC | Not Connected |
| PTA | Packet Traffic Arbitration |
| RX | Receiver |
| TX | Transmitter |
| UART | Universal Asynchronous Receiver Transmitter |
| USB | Universal Serial Bus |