2.4.4 Build at91bootstrap

To build at91bootstrap, go to Project→ Clean and then perform the build, or simply click the Build icon in the IDE toolbar.

Figure 2-4. Cleaning and Building an at91bootstrap Project

Once the build is successful, the build success message will be displayed in the build console.

The boot.bin file will be loacted in at91bootstrap/build/binaries.