5.4.6.14 ISI Interrupt Mask Register
| Name: | ISI_IMR |
| Offset: | 0x34 |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| FR_OVR | CRC_ERR | C_OVR | P_OVR | ||||||
| Access | R | R | R | R | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| CXFR_DONE | PXFR_DONE | ||||||||
| Access | R | R | |||||||
| Reset | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| VSYNC | |||||||||
| Access | R | ||||||||
| Reset | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SRST | DIS_DONE | ||||||||
| Access | R | R | |||||||
| Reset | 0 | 0 |
Bit 27 – FR_OVR Frame Rate Overrun
| Value | Description |
|---|---|
| 0 | The Frame Rate Overrun interrupt is disabled. |
| 1 | The Frame Rate Overrun is enabled. |
Bit 26 – CRC_ERR CRC Synchronization Error
| Value | Description |
|---|---|
| 0 | The CRC Synchronization Error interrupt is disabled. |
| 1 | The CRC Synchronization Error interrupt is enabled. |
Bit 25 – C_OVR Codec FIFO Overflow
| Value | Description |
|---|---|
| 0 | The Codec FIFO Overflow interrupt is disabled. |
| 1 | The Codec FIFO Overflow interrupt is enabled. |
Bit 24 – P_OVR Preview FIFO Overflow
| Value | Description |
|---|---|
| 0 | The Preview FIFO Overflow interrupt is disabled. |
| 1 | The Preview FIFO Overflow interrupt is enabled. |
Bit 17 – CXFR_DONE Codec DMA Transfer Completed
| Value | Description |
|---|---|
| 0 | The Codec DMA Transfer Completed interrupt is disabled. |
| 1 | The Codec DMA Transfer Completed interrupt is enabled. |
Bit 16 – PXFR_DONE Preview DMA Transfer Completed
| Value | Description |
|---|---|
| 0 | The Preview DMA Transfer Completed interrupt is disabled. |
| 1 | The Preview DMA Transfer Completed interrupt is enabled. |
Bit 10 – VSYNC Vertical Synchronization
| Value | Description |
|---|---|
| 0 | The Vertical Synchronization interrupt is disabled. |
| 1 | The Vertical Synchronization interrupt is enabled. |
Bit 2 – SRST Software Reset Completed
| Value | Description |
|---|---|
| 0 | The Software Reset Completed interrupt is disabled. |
| 1 | The Software Reset Completed interrupt is enabled. |
Bit 1 – DIS_DONE Module Disable Operation Completed
| Value | Description |
|---|---|
| 0 | The Module Disable Operation Completed interrupt is disabled. |
| 1 | The Module Disable Operation Completed interrupt is enabled. |