5.4.6.3 ISI Preview Size Register

This register can only be written if WPEN is cleared in ISI_WPMR.

Name: ISI_PSIZE
Offset: 0x08
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
       PREV_HSIZE[9:8] 
Access R/WR/W 
Reset 00 
Bit 2322212019181716 
 PREV_HSIZE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
       PREV_VSIZE[9:8] 
Access R/WR/W 
Reset 00 
Bit 76543210 
 PREV_VSIZE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 25:16 – PREV_HSIZE[9:0] Horizontal Size for the Preview Path

PREV_HSIZE = Horizontal Preview size - 1 (640 max only in RGB mode).

Bits 9:0 – PREV_VSIZE[9:0] Vertical Size for the Preview Path

PREV_VSIZE = Vertical Preview size - 1 (480 max only in RGB mode).