5.4.6.17 DMA Channel Status Register

Name: ISI_DMA_CHSR
Offset: 0x40
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       C_CH_SP_CH_S 
Access RR 
Reset 00 

Bit 1 – C_CH_S Code DMA Channel Status

ValueDescription
0

Indicates that the Codec DMA channel is disabled.

1

Indicates that the Codec DMA channel is enabled.

Bit 0 – P_CH_S Preview DMA Channel Status

ValueDescription
0

Indicates that the Preview DMA channel is disabled.

1

Indicates that the Preview DMA channel is enabled.