5.4.6.23 DMA Codec Descriptor Address Register

Name: ISI_DMA_C_DSCR
Offset: 0x58
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 C_DSCR[29:22] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 C_DSCR[21:14] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 C_DSCR[13:6] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 C_DSCR[5:0]   
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 31:2 – C_DSCR[29:0] Codec Descriptor Base Address

This address is word-aligned.