3.1.2.1 External Bus Interface
The External Bus Interface (EBI), described in External Bus Interface (EBI), is an interface that features:
- Four external memory controllers:
- a Static Memory Controller (SMC),
- a NAND Flash Controller (NFC)
- a Multi-Port DDR-SDRAM Controller (MPDDRC) to drive DDR2 and LPDDR
- SDRAM controller to drive SDRAM and LPSDR devices
- 8-, 16-, or 32-bit data bus
- Up to 26-bit address bus
- Up to six chip selects with configurable assignment:
- Static Memory Controller on NCS0, NCS1, NCS2, NCS3, NCS4, NCS5
- MPDDRC/SDRAMC (SDCS) or Static Memory Controller on NCS1
- Optional NAND Flash support on NCS3
The drive levels are configured in the EBI I/O Drive Configuration register (SFR_CCFG_EBICSA.EBI_DRIVE) in section Special Function Registers (SFR). At reset, the selected drive is low. The user must make sure to program the correct drive. Refer to Electrical Characteristics.