3.1.2.2 Supported Memories on MPDDRC/SDRAMC Interface
The MPDDRC and SDRAMC support the following memories:
- 4/2-bank SDR-SDRAM and LPSDR-SDRAM with 16 or 32-bit data path
- 8/4-bank DDR2-SDRAM and 4/2-bank LPDDR1-SDRAM with 16-bit data path
- 2K, 4K, 8K, 16K row address memory parts