3.1.2.3 Supported Memories on Static Memories and NAND Flash Interfaces
The SMC supports:
- Asynchronous SRAM-like memories and parallel peripherals
- 8-, 16- or 32-bit data bus
The NFC supports:
- 8-bit NAND Flash (SLC)
- Programmable Multi-bit Error Correcting Code (PMECC) based on BCH codes