3.2.5.3.1 Bus Multiplexing
The EBI offers a complete set of control signals that share the 32-bit data lines, the address lines of up to 26 bits and the control signals through a multiplex logic operating in function of the memory area requests.
Multiplexing is specifically organized in order to guarantee the maintenance of the address and output control lines at a stable state while no external access is being performed. Multiplexing is also designed to respect the data float times defined in the Memory Controllers. Furthermore, refresh cycles of the DDR2, LP-DDR and SDRAM are executed independently by the MPDDRC or SDRAMC without delaying the other external Memory Controller accesses.