3.4.4.1.2 MLC/SLC Write Operation with Spare Area Disabled
When PMECC_CFG.SPAREEN is set to ‘0’, the spare area is not encoded with the stream of data. This mode is entered by writing ‘1’to PMECC_CTRL.DATA.
When PMECC_CFG.SPAREEN is set to ‘0’, the spare area is not encoded with the stream of data. This mode is entered by writing ‘1’to PMECC_CTRL.DATA.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.