3.4.4.2 MLC/SLC Read Page Operation using PMECC

Table 3-14. Relevant Remainders Registers
BCH_ERR FieldSector Size Set to 512 BytesSector Size Set to 1024 Bytes
0PMECC_REM0PMECC_REM0
1PMECC_REM0, PMECC_REM1PMECC_REM0, PMECC_REM1
2PMECC_REM0, PMECC_REM1, PMECC_REM2, PMECC_REM3,PMECC_REM0, PMECC_REM1, PMECC_REM2, PMECC_REM3
3PMECC_REM0, PMECC_REM1, PMECC_REM2, PMECC_REM3, PMECC_REM4, PMECC_REM5, PMECC_REM6, PMECC_REM7PMECC_REM0, PMECC_REM1, PMECC_REM2, PMECC_REM3, PMECC_REM4, PMECC_REM5, PMECC_REM6, PMECC_REM7
4PMECC_REM0, PMECC_REM1, PMECC_REM2, PMECC_REM3, PMECC_REM4, PMECC_REM5, PMECC_REM6, PMECC_REM7, PMECC_REM8, PMECC_REM9, PMECC_REM10, PMECC_REM11PMECC_REM0, PMECC_REM1, PMECC_REM2, PMECC_REM3, PMECC_REM4, PMECC_REM5, PMECC_REM6, PMECC_REM7, PMECC_REM8, PMECC_REM9, PMECC_REM10, PMECC_REM11