Jump to main content
Ultra-Low Power Arm® ARM926EJ-S™ Processor-Based MPU, 600 MHz, Camera, LCD, 2D Graphics, Dual 10/100 Ethernet, CAN, USB, QSPI, FLEXCOMs, AES, SHA
Search
Product Pages
SAM9X60
Home
1
Overview
1.10
Safety and Security Features
1.10.1
Design for Safety and IEC60730 Class B Certification
Introduction
Reference Document
1
Overview
1.1
Features
1.2
Ordering Information
1.3
Product Identification System
1.4
Marking
1.5
Configuration Summary
1.6
Block Diagram
1.7
Signal Description
1.8
Package and Pinout
1.9
Microchip Recommended Power Management Solutions
1.10
Safety and Security Features
1.10.1
Design for Safety and IEC60730 Class B Certification
1.10.1.1
Background Information
1.10.2
Design for Security
1.10.3
Safety and IEC 60730 Features
1.10.4
Security Features
1.11
Memory Mapping
1.12
Peripheral Identifiers
2
CPU and Interconnect
3
Memories
4
System Controller
5
Image Subsystem
6
Audio Subsystem
7
Security and Cryptography Subsystem
8
Connectivity Subsystem
9
USB Subsystem
10
Electrical and Mechanical Characteristics
11
Revision History
Microchip Information
1.10.1 Design for Safety and IEC60730 Class B Certification