10.1.6.1 DDR-SDRAM Controller (MPDDRC) and SDRAM Controller (SDRAMC)
- DDR2-SDRAM: JESD79-2F with operating frequencies up to 200 MHz
- LPDDR-SDRAM: JESD209B with operating frequencies up to 200 MHz
- SDR-SDRAM: PC100 and PC133 with frequencies up to 200 MHz
- LPSDR-SDRAM : PC100 and PC133 with low-power extensions and frequencies up to 166 MHz
The physical interface (PCB layout) between the processor and its memory has a major impact on signal integrity. Microchip provides IBIS models of the SAM9X60 device and strongly recommends to verify this processor-memory interface on a PCB simulation tool. For design guidance, refer to the application note “SAM9X60 Hardware Design Considerations” (AN3311), available on www.microchip.com.
The following table gives the recommended settings on the MPDDRC_RD_DATA_PATH.SHIFT_SAMPLING or SDRAMC_MDR.SHIFT_SAMPLING field depending on the memory type and on its operating frequency.
| SDRAM Type | SDRAM Clock Frequency | SHIFT_SAMPLING |
|---|---|---|
| DDR2-SDRAM | 125 MHz ≤ fSDRAM_CLK ≤ 200 MHz | 2 |
| LPDDR-SDRAM | fSDRAM_CLK ≤ 200 MHz | 2 |
| SDR-SDRAM | fSDRAM_CLK ≤ 200 MHz | 3 |
| LPSDR-SDRAM | fSDRAM_CLK ≤ 166 MHz | 3 |