10.1.6.7 Static Memory Controller (SMC)
Timings are given in the following domains:
- 1.8V domain: VDDIO from 1.7V to 1.95V, maximum external capacitor = 15 pF, DRV= 1, SR = 0
- 3.3V domain: VDDIO from 3.00V to 3.6V, maximum external capacitor = 15 pF, DRV= 0, SR = 0
Timings are given assuming a capacitance load on data, control and address output lines.
In the following tables, tCPMCK is MCK period.