Figure 10-12. QSPI Host Mode with (CPOL= NCPHA = 0) or (CPOL= NCPHA= 1) and
Single Data RateFigure 10-13. QSPI Host Mode with (CPOL = 0 and NCPHA=1) or (CPOL=1 and NCPHA= 0)
and Single Data RateFigure 10-14. QSPI Host Mode in Double Data Rate Mode
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.