10.1.6.5 Flexible Serial Communication Controller (FLEXCOM) - USART

Table 10-26. FLEXCOM USART Timings
SymbolParameterConditionsMinTypMaxUnit
fSCKSCK frequencySynchronous (SYNC=1) host or client––25MHz
fSUART sampling clock frequencyAsynchronous (SYNC=0)(1)––25MHz
Note:
  1. The corresponding bit rate is R = fS / 8 = 3.1 Mbits/s with oversampling FLEX_US_MR.OVER=1 and R = fS / 16 = 1.5 Mbits/s with oversampling FLEX_US_MR.OVER=0. Refer to the Baud Rate Generator figure in the section Flexible Serial Communication Controller (FLEXCOM).