2.5.1.4.6 Valid Bootstrap Code Detection
Two types of valid bootstrap code detection are available, as described in the following sections.
Two types of valid bootstrap code detection are available, as described in the following sections.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.