1.8.1 Packages
The SAM9X60 device is available in the following packages.
| Package Name | Pin Count | Ball Pitch | Package Size |
|---|---|---|---|
| TFBGA228 | 228 | 0.65 mm | 11 x 11 x 1.2 mm |
| TFBGA256 | 256 | 0.5 mm | 9 x 9 x 1.2 mm |
For further details, refer to Mechanical Characteristics.