8.6.9.16 CAN Message ID Register

This register can only be written if the WPEN bit is cleared in the CAN Write Protection Mode Register.

To prevent concurrent access with the internal CAN core, the application must disable the mailbox before writing to CAN_MIDx registers.

Name: CAN_MIDx
Offset: 0x0208 + x*0x20 [x=0..7]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
   MIDEMIDvA[10:6] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 2322212019181716 
 MIDvA[5:0]MIDvB[17:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 MIDvB[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 MIDvB[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 29 – MIDE Identifier Version

This bit allows the user to define the version of messages processed by the mailbox. If set, mailbox is dealing with version 2.0 Part B messages; otherwise, mailbox is dealing with version 2.0 Part A messages.

Bits 28:18 – MIDvA[10:0] Identifier for Standard Frame mode

Bits 17:0 – MIDvB[17:0] Complementary bits for identifier in Extended Frame mode

If MIDE is cleared, MIDvB value is 0.