8.6.9.1 CAN Mode Register

This register can only be written if the WPEN bit is cleared in the CAN Write Protection Mode Register.

Name: CAN_MR
Offset: 0x0000
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
      RXSYNC[2:0] 
Access R/WR/WR/W 
Reset 000 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 DRPTTIMFRZTTMTEOFOVLABMLPMCANEN 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 26:24 – RXSYNC[2:0] Reception Synchronization Stage (not readable)

This field allows configuration of the reception stage of the macrocell (for debug purposes only)

ValueNameDescription
0 DOUBLE_PP Rx Signal with Double Synchro Stages (2 Positive Edges)
1 DOUBLE_PN Rx Signal with Double Synchro Stages (One Positive Edge and One Negative Edge)
2 SINGLE_P Rx Signal with Single Synchro Stage (Positive Edge)
3 NONE Rx Signal with No Synchro Stage

Bit 7 – DRPT Disable Repeat

ValueDescription
0 When a transmit mailbox loses the bus arbitration, the transfer request remains pending.
1 When a transmit mailbox loses the bus arbitration, the transfer request is automatically aborted. It automatically raises the MABT and MRDT flags in the corresponding CAN_MSRx.

Bit 6 – TIMFRZ Enable Timer Freeze

ValueDescription
0 The internal timer continues to be incremented after it reached 0xFFFF.
1 The internal timer stops incrementing after reaching 0xFFFF. It is restarted after a timer reset. See Freezing the Internal Timer Counter.

Bit 5 – TTM Disable/Enable Time-triggered Mode

ValueDescription
0 Time-triggered mode is disabled.
1 Time-triggered mode is enabled.

Bit 4 – TEOF Timestamp messages at each end of Frame

ValueDescription
0 The value of CAN_TIM is captured in the CAN_TIMESTP register at each Start Of Frame.
1 The value of CAN_TIM is captured in the CAN_TIMESTP register at each End Of Frame.

Bit 3 – OVL Disable/Enable Overload Frame

ValueDescription
0 No overload frame is generated.
1 An overload frame is generated after each successful reception for mailboxes configured in Receive with/without Overwrite mode, Producer and Consumer.

Bit 2 – ABM Disable/Enable Autobaud/Listen mode

ValueDescription
0 Disable Autobaud/Listen mode.
1 Enable Autobaud/Listen mode.

Bit 1 – LPM Disable/Enable Low-power Mode

The CAN controller enters Low-power mode once all pending messages have been transmitted.

ValueDescription
0 Disable Low-power mode.
1 Enable Low-power mode.

Bit 0 – CANEN CAN Controller Enable

ValueDescription
0 The CAN controller is disabled.
1 The CAN controller is enabled.