8.6.9.15 CAN Message Acceptance Mask Register
This register can only be written if the WPEN bit is cleared in the CAN Write Protection Mode Register.
To prevent concurrent access with the internal CAN core, the application must disable the mailbox before writing to CAN_MAMx registers.
| Name: | CAN_MAMx |
| Offset: | 0x0204 + x*0x20 [x=0..7] |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| MIDE | MIDvA[10:6] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| MIDvA[5:0] | MIDvB[17:16] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| MIDvB[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MIDvB[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 29 – MIDE Identifier Version
| Value | Description |
|---|---|
| 0 | Compares IDvA from the received frame with the CAN_MIDx register masked with CAN_MAMx register. |
| 1 | Compares IDvA and IDvB from the received frame with the CAN_MIDx register masked with CAN_MAMx register. |
Bits 28:18 – MIDvA[10:0] Identifier for standard frame mode
Acceptance mask for corresponding field of the message IDvA register of the mailbox.
| Value | Description |
|---|---|
| 0 | The corresponding message ID bit is not masked |
| 1 | The corresponding message ID bit is masked |
Bits 17:0 – MIDvB[17:0] Complementary bits for identifier in extended frame mode
Acceptance mask for corresponding field of the message IDvB register of the mailbox.
| Value | Description |
|---|---|
| 0 | The corresponding message ID bit is not masked |
| 1 | The corresponding message ID bit is masked |