8.6.9.6 CAN Baudrate Register

This register can only be written if the WPEN bit is cleared in the CAN Write Protection Mode Register.

Any modification on one of the CAN_BR fields must be done while the CAN module is disabled.

To compute the different bit timings, see CAN Bit Timing Configuration.

Name: CAN_BR
Offset: 0x0014
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
        SMP 
Access R/W 
Reset 0 
Bit 2322212019181716 
  BRP[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
   SJW[1:0] PROPAG[2:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
  PHASE1[2:0] PHASE2[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 24 – SMP Sampling Mode

0 (ONCE): The incoming bit stream is sampled once at sample point.

1 (THREE): The incoming bit stream is sampled three times with a period of a peripheral clock, centered on sample point.

SMP Sampling mode is automatically disabled if BRP = 0.

Bits 22:16 – BRP[6:0] Baudrate Prescaler

This field allows user to program the period of the CAN system clock to determine the individual bit timing.

t CSC = BRP + 1 / t peripheral clock

The BRP field must be within the range [1, 0x7F], i.e., BRP = 0 is not authorized.

Bits 13:12 – SJW[1:0] Re-synchronization Jump Width

To compensate for phase shifts between clock oscillators of different controllers on bus. The controller must re-synchronize on any relevant signal edge of the current transmission. The synchronization jump width defines the maximum of clock cycles a bit period may be shortened or lengthened by re-synchronization.

t SJW = t CSC × SJW + 1

Bits 10:8 – PROPAG[2:0] Programming Time Segment

This part of the bit time is used to compensate for the physical delay times within the network.

t PRS = t CSC × PROPAG + 1

Bits 6:4 – PHASE1[2:0] Phase 1 Segment

This phase is used to compensate for edge phase error.

t PHS1 = t CSC × PHASE1 + 1

Bits 2:0 – PHASE2[2:0] Phase 2 Segment

This phase is used to compensate the edge phase error.

t PHS2 = t CSC × PHASE2 + 1
Note: PHASE2 value must be different from 0.