3.7.4.2 SDRAM Address Mapping for 16-bit Memory Data Bus Width
| CPU Address Line | |||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Bk[1:0] | Row[10:0] | Column[7:0] | M0 | ||||||||||||||||||||||||
| Bk[1:0] | Row[10:0] | Column[8:0] | M0 | ||||||||||||||||||||||||
| Bk[1:0] | Row[10:0] | Column[9:0] | M0 | ||||||||||||||||||||||||
| Bk[1:0] | Row[10:0] | Column[10:0] | M0 | ||||||||||||||||||||||||
Note: M0 is the byte address inside a 16-bit half-word and Bk[1] = BA1, Bk[0] = BA0.
| CPU Address Line | |||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Bk[1:0] | Row[11:0] | Column[7:0] | M0 | ||||||||||||||||||||||||
| Bk[1:0] | Row[11:0] | Column[8:0] | M0 | ||||||||||||||||||||||||
| Bk[1:0] | Row[11:0] | Column[9:0] | M0 | ||||||||||||||||||||||||
| Bk[1:0] | Row[11:0] | Column[10:0] | M0 | ||||||||||||||||||||||||
Note: M0 is the byte address inside a 16-bit half-word and Bk[1] = BA1, Bk[0] = BA0.
| CPU Address Line | |||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Bk[1:0] | Row[12:0] | Column[7:0] | M0 | ||||||||||||||||||||||||
| Bk[1:0] | Row[12:0] | Column[8:0] | M0 | ||||||||||||||||||||||||
| Bk[1:0] | Row[12:0] | Column[9:0] | M0 | ||||||||||||||||||||||||
| Bk[1:0] | Row[12:0] | Column[10:0] | M0 | ||||||||||||||||||||||||
Note: M0 is the byte address inside a 16-bit
half-word and Bk[1] = BA1, Bk[0] = BA0.